text.skipToContent text.skipToNavigation

LTS100WH

by Bell 

Catalog ID: LTS100WH

Weatherproof Swivel Lampholder, Traditional or CFL, Use Par 38 Bulb, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes porcelain sockets and external weatherproof gaskets
  • Innovative no-tool easy-mount feature
  • Swivel joint for easy directional lighting

Product Details

General

Color White
Construction Metallic
Fixture Type Architectural;Flood;Swivel
Light Source
  • CFL
  • PAR 38
Material Die Cast Aluminum
Type Lighting
UPC 092326111416
Weather Resistant Yes

Dimensions

Dimensions 2.6 in x 4 in x 5.56 in
Height 5.56 in
Length 2.6 in
Weight 0.37 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant

Logistics

Carton Quantity 10
Packaging Type Shrink
Pallet Quantity 1600 EA
Standard Package 10

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions