GK240
GK240

Lampholder External Gasket (2Pk)

Brand:

Bell

Catalog ID:

GK240

Lampholder External Gasket (2Pk)

Compatible with BELL weatherproof lampholders

Product details

General

Accessory Type
Weatherproof lampholder
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Rubber
Type
Gasket
UPC
092326110204
Weather Resistant
Yes

Dimensions

Dimensions
0.8 in x 3.81 in x 4.63 in
Height
4.63 in
Length
0.8 in
Weight
0.066 lb
Width
3.81 in

Logistics

Carton Quantity
15
Packaging Type
Polybag
Pallet Quantity
3150
Standard Package
15