text.skipToContent text.skipToNavigation

NRG® 300L Series

by Hubbell Outdoor Lighting 

Catalog ID: NRG-356L-5K-U

Wallpack, NRG, 20 LED, 120-277V, 5K, Bronze.

  • New higher output plus increased lumens per watt
  • 4000K and 5000K high 80 CRI LEDs provide optimal color recognition
  • 17w – 1,800+ lumens at 110+ LPW
  • Five times the rated life of CFL
  • Universal voltage – 120-277V (including photocontrol)
  • Non-cutoff refractor fills surrounding area with safety/security illumination
  • 1/2” bottom knockout for surface conduit wiring
  • Vandal proof construction
  • Rigid cast aluminum back housing
  • One-piece polycarbonate front
  • Tamper proof hardware included
  • Dark bronze architectural finish
  • Listed to UL1598 for use in wet locations
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year limited warranty

Product Details

General

Color Dark Bronze
Color Rendering Index (CRI) 80 CRI
Color Temperature 5000 K
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
Dimming Range 10%
ExpressLine Yes
Item Type NRG® 300 Series
Lamp Type LED
Light Output 1794 lm
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Number of LEDs 56
Sensor Type Photoresistor
Type Wall Mount
UPC 785988031412

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120-277 V
Wattage 16.3 W

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
NRG-356L-4K
IES file
4000 K 80 CRI 1513 lm 91 16.6 W
NRG-356L-5K
IES file
5000 K 80 CRI 1794 lm 110 16.3 W