text.skipToContent text.skipToNavigation

PCOWP-50LED-20

By Progress Lighting 

Collection Name:  Wallpack

Catalog ID: PCOWP-50LED-20

By Progress Lighting
Collection Name:  Wallpack
Catalog ID:  PCOWP-50LED-20
The PCOWP series offers a 53w LED wall pack with a borosilicate glass refractor that softens lamp image and provides uniform distribution. The construction also features a cast aluminum frame and housing. All units have Dark Bronze powder paint finish. The PCOWP Series is intended for perimeter lighting for safety and security. Can be applied for use on commercial buildings, self storage, parking garages, and other multi-use applications.
  • Borosilicate glass refractor softens lamp image and provides uniform distribution
  • 4888 lumens, 4000K color temperature
  • Cast aluminum frame holds lens and seals to housing gasket with two stainless steel screws
  • Door assembly hinges to side
  • Cast aluminum housing with three 1/2" conduit entries (on top and sides), for button photocontrol or surface conduit
  • All units have dark bronze powder paint finish
Add to List