PLTS100GY
PLTS100GY

Weatherproof Lampholder, Nonmetallic, Gray

Brand:

Bell

Catalog ID:

PLTS100GY

Weatherproof Lampholder, Nonmetallic, Gray

  • Durable high impact polycarbonate construction.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • Extra long wire leads
  • High impact PBT construction
  • Porcelain sockets
  • No-tool easy-mount feature
  • Use 75-150-Watt PAR 38 lamps

Product details

General

Adjustable Detection Sensitivity
No
Color
Gray
Construction
Nonmetallic
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
  • Incandescent
  • PAR 38
Type
Lighting
UPC
092326130288
Weather Resistant
Yes

Dimensions

Dimensions
2.4 in x 4.48 in x 4.78 in
Height
4.78 in
Length
2.4 in
Weight
0.3 lb
Width
4.48 in

Certifications And Compliance

Certified Listed
UL Listed
ENERGY STAR Certified
No
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
12
Packaging Type
Shrink
Pallet Quantity
1920
Standard Package
12