text.skipToContent text.skipToNavigation

PGM3-180L4K-U-DB

by Hubbell Outdoor Lighting 

Catalog ID: PGM3-180L4K-U-DB

PGM3 Perimaliter® Wallpack, LED, Number of LEDs: 180, 4000 K, 80 CRI, 6,923 lm, Prismatic Borosilicate Glass, 700 mA, 72 W, 120-277 VAC, Dark Bronze

  • Available in energy saving LED, replacing up to 250w HID systems
  • Motion sensor, photocell and wireless control options available for energy savings
  • Battery back up (BBU) option
  • Cast aluminum door with borosilicate glass refractor. Bottom hinge allows door removal. Twin HubbellGard® screw closure for positive seal.
  • Cast aluminum back housing provides firm mounting and heat dissipation. Mounts over recessed wiring boxes. Has two ½" conduit hubs for feed-thru wiring.
  • Specular, anodized aluminum reflector panels for vertical lamp provide high performance. Typical spacing is 4-6 times mounting height.
  • PGM3 has medium base socket to 150w. 250w units are mogul base. Top 1/2" hub can be used for field installation of PBT button photocontrols or conduit wiring from above.
  • Socket is porcelain mogul base with spring-loaded center contact.
  • Bronze powder paint finish is standard, other finishes available, consult factory.
  • Wire guards and polycarbonate shield accessories are available for refractor protection.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Perimeter Wallpack
Color Dark Bronze
Color Rendering Index (CRI) 80 CRI
Color Temperature 4000 K
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
ExpressLine Yes
Finish Type Textured Powder Paint
Lamp Type LED
Light Output 6923 lm
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Wall (surface)
New Products Yes
Number of LEDs 180
Type Wallpack
UPC 785988031351

Dimensions

Dimensions 15 in x 14.875 in x 8 in
Height 8 in
Length 15 in
Weight 10 lb
Width 14.875 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Voltage Rating 120-277 VAC
Wattage 72 W
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PGL250H-x2x
IES file
PGL400H-x2x
IES file
PGM175H-x2x
IES file
PGM175Hx2xxPVLV
IES file
PGM250H-x2x
IES file