text.skipToContent text.skipToNavigation

Pursuit™ – Direct (Down)

by Architectural Area Lighting 

Linear Unlimited - low profile linear form factor seamlessly blends with the architecture - day or night. Individual housing lengths can be connected with external lens for seamless and continuous runs up to 150' to meet a variety of applications.

  • Sleek architectural form factor
  • 2’, 3’, 4’, 6’ & 8’ Housing Lengths
  • High comfort, performance diffused lens option
  • Sections can be joined for runs up to 150’ withseamless lens
  • Up to 145 lumens per watt
  • IP65 Rated
  • Light Engine is independently rated IP67
  • Electrical Connections IP68 rated
  • SiteSync wireless controls
  • NX Distributed Intelligence & SiteSync enabled forwireless control
  • Integral Battery Backup for path of egress
  • Available distributions: Symmetric, Asymmetric & Wall Graze & Wall, Wash Distributions
  • “L”, “T” & “X” Illuminated connectors for customshapes
  • Output up to 1,500 lm/ft
  • Surface, fixed arm, adjustable arm, pendant &mullion mounting, wall mount options.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Architectural Outdoor Building Mount Applications
Color
  • Black
  • Dark Bronze
  • Graphite
  • Matte Black
  • Medium Gray
  • Titanium
  • White
  • Custom Color
  • Custom Color (RAL #)
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk-to-Dawn Operation
  • Occupancy Detection
  • Luminaire Grouping
  • Scheduled Dimming
  • Wireless Controls
Controls - Integral Sensors (Non-Networked) Photocell
Controls - Networked
  • NX Distributed Intelligence
  • Occupancy & Photocell
  • Photocell
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Symmetrical
  • Asymmetrical
  • Wall Graze
  • Wall Wash
Light Source LED
Lumen Range
  • 2,001-5,000 lm
  • 5,001-10,000 lm
  • 9,843–12,187 lm
Mounting Type Wall (surface)
Type
  • Adjustable Arm Mount
  • Fixed Arm Mount
  • Indirect
  • Mullion Mount
  • Pendant Mount
  • Surface/Ceiling
  • Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120- 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 29-74
  • 54-131

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL Listed
Ratings IP65

Resources/Downloads

Videos

Pursuit Installation Video

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
RN-D-2-10-3K8-AS-CL
IES file
3000 K 80 CRI 2121 lm 82 26.0 W Asymmetrical
RN-D-2-10-3K8-AS-DL
IES file
3000 K 80 CRI 1878 lm 72 26.0 W Asymmetrical
RN-D-2-10-3K8-SM-CL
IES file
3000 K 80 CRI 2345 lm 90 26.0 W Symmetrical
RN-D-2-10-3K8-SM-DL
IES file
3000 K 80 CRI 2105 lm 81 26.0 W Symmetrical
RN-D-2-10-3K8-WG-CL
IES file
3000 K 80 CRI 2457 lm 95 26.0 W Wall graze
RN-D-2-10-3K8-WG-DL
IES file
3000 K 80 CRI 2215 lm 85 26.0 W Wall graze
RN-D-2-10-3K8-WW-CL
IES file
3000 K 80 CRI 2121 lm 82 26.0 W Wall wash
RN-D-2-10-3K8-WW-DL