text.skipToContent text.skipToNavigation

SG1-20-PCU

by Hubbell Outdoor Lighting 

Collection Name:  TradeSELECT®

Catalog ID: SG1-20-PCU

Slender wall pack/floodlight, 21W, 120-277v, 5000K, Bronze. 5000K cct; comfort lens available as an option or accessory provides glare control and enhanced uniformity.

  • SG1 Series replaces from 100W-150W HID

  • Four ½” threaded conduit hubs for surface conduit

  • 120-277 Voltage
  • 5000K CCT
  • Comfort lens available as an option or accessory provides glare control and enhanced uniformity
  • IP65 and certified to UL 1598 for use in wet locations up to 40˚C ambient
  • Knuckle and trunnion accessory mounting kits available for flood applications
  • PC with a cap providing a choice to engage PC or not

N/A

  • Perimeter wall or flood illumination
  • Education/healthcare campuses, apartment buildings and retail installations

Product Details

General

Application
  • perimeter/security lighting
  • entrances
  • stairways
  • loading docks or facades for schools
  • apartments or commercial buildings
Battery Type NA
Can be mounted up or down Yes
Category General Outdoor
Color Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Diecast Aluminum
Controls - Integral Sensors (Non-Networked) Occupancy (optional), Photosensor (optional)
Environmental Conditions Wet and Damp Locations
ExpressLine Yes
Ingress Protection IP65
Lamp Type LED
Light Distribution Direct
Light Output 2263 lm
Light Source LED
Lumens 2,449
Material Die-cast aluminum
Max Ambient Temperature 40 °C
Min Ambient Temperature -40 °C
New Products Yes
Number of LEDs 2
Number of Lamps 2
Operating Cycles 50,000 hrs
Power Source Hardwired
UPC 785988033140
Warranty Length 5 Year Warranty

Dimensions

Dimensions 6.61 in x 4.19 in x 7.8 in
Height 7.8 in
Length 6.61 in
Weight 4.3 lb
Width 4.19 in

Electrical Ratings

Voltage Rating 120/277 V
Wattage 20 W

Certifications and Compliance

Certification CSAus, CSA, UL1598
Certified Listed Location Damp Location, Wet Location
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
DarkSky Certain Configurations Available
Ratings IP65

Resources/Downloads

Videos

SG Sling Series Video

Matrix and Sling Light Up Gower Pool

Availability Documents