text.skipToContent text.skipToNavigation

VBGL-1

By multiple brands 

Collection Name:  TradeSELECT®

Catalog ID: VBGL-1

By Hubbell Outdoor Lighting
Collection Name:  TradeSELECT®
Catalog ID:  VBGL-1
VBGL-1, Lamp Type: LED, Lens Type: Frosted glass globe refractor, Ballast Type: fixed output LED driver, Light Output: 757 lm, Wattage: 11 W, Voltage Rating: 120-277 V, Color Temperature: 4100 K, 80 CRI, Color: Gray.
  • 757 lumens, 70 lumens per watt
  • Compact size with 1/2” pendant threaded hub for ceiling and wall mount versions
  • Frosted glass globe distributes light evenly without any LED brightness or glare
  • Rugged die-cast aluminum housing with textured gray powder paint provides corrosion resistance and clean finish
  • Versatile mounti