text.skipToContent text.skipToNavigation

WGH-40-5K-U-S

By Hubbell Outdoor Lighting 

Catalog ID: WGH-40-5K-U-S

By Hubbell Outdoor Lighting
Catalog ID:  WGH-40-5K-U-S
WGH Glass Wallpacks, Wattage: 40 W, Number of LEDs: 108, Color Temperature: 5000 K, Light Distribution: IES TYPE IV, Lumens Per Watt: 113, Voltage Rating: 120-277 V, Housing Size: Small.
  • LED units replace up to 400w HID
  • Borosilicate glass refractor softens lamp image and provides uniform distribution - 4 times spacing to mount height. Cast aluminum frame holds lens, hinges to side on housing and seals with two stainless steel screws.
  • Cast aluminum housing with ½" conduit entries, button photocontrol can be field installed.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

N/A

More Options