text.skipToContent text.skipToNavigation

WGH Switchable

by Hubbell Outdoor Lighting 

Catalog ID: WGH2-LSCS

WGH2/WGH3 wallpacks provide safety and security lighting. Field switchable wattage and color temperature (4000K, 4500K, & 5000K); wall mount at heights from 15-25ft. refractor spreads light and softens light source image

  • Available in Medium (30-70 Watts) and Large (80-120 Watts)
  • Field switchable wattage and color temperature (4000K, 4500K, & 5000K)
  • Borosilicate glass refractor softens lamp image and provides uniform distribution High efficacies, up to 150 lumens per watt
  • Cast aluminum housing has three 1/2" conduit entries on top and sides
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Dimmable drivers standard and leveling device for installation
  • Listed to UL 1598 for use in wet locations and IP 65 rated
  • Door assembly hinges on side on WGH2 and WGH3
  • All units have dark bronze matte textured powder coat finish

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze Matte Textured
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Photocell - Button (optional)
ExpressLine Yes
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (Surface)
New Products Yes
Type Wall Mount
UPC 840141417950

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Resources/Downloads

Videos

WGH Switchable Wallpacks

Installation/Instruction Manual (IOM)

Availability Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
WGH2-30W-45K
IES file
4500 K 70 CRI 4758 lm 144
WGH2-30W-4K
IES file
4000 K 70 CRI 4624 lm 140
WGH2-30W-5K
IES file
5000 K 70 CRI 4663 lm 141
WGH2-40W-45K
IES file
4500 K 70 CRI 5608 lm 144
WGH2-40W-4K
IES file
4000 K 70 CRI 5450 lm 140
WGH2-40W-5K
IES file
5000 K 70 CRI 5496 lm 141
WGH2-50W-45K
IES file
4500 K 70 CRI 7257 lm 144
WGH2-50W-4K
IES file
4000 K 70 CRI 7053 lm 140
WGH2-50W-5K
IES file
5000 K 70 CRI 7112 lm 141