HUBBELL
PROG_P400227_012_hero_PRODIMAGE
PROG_P400227_012_hero_PRODIMAGE
play
Bonita
play
Progress Lighting - Chandelier Heights
+11
PROG_PL_1595_eComm Collection Graphics_7.1.20_Bonita_SB_GeneralLit

Bonita Collection Six-Light Satin Brass White Linen Fabric Shade Luxe Chandelier Light

$546.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400227-012

Collection name:

Bonita

Inspired at its roots by an understated beauty and a breathtaking formal elegance, the Bonita Collection Six-Light Satin Brass Foyer Chandelier will make a stunning addition to any luxurious living space. Narrow drum shades circle the structure's center as they are held in place by golden candlestick light bases supported by elegantly curved arms. A round, shiny base serves as a decorative foundation for the light fixture.

  • Round, shiny base serves as a decorative base for the foyer light.
  • Handsome satin brass central column stretches from the light fixture's base to the ceiling.
  • Golden candlestick light bases supported by elegantly curved arms hold the drum shades in place.
  • Ideal for any foyer, entryway, or kitchen.
  • Elegant choice for modern, luxury, or transitional interiors.
  • Measures 30-1/2-inch width by 24-inch height.
  • Uses six candelabra base bulbs that are sold separately (40w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400227-012

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Chandelier

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247238545

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30.5 in x 30.5 in x 24 in

Height

24 in

Length

30.5 in

Length - Installed

90 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

7.74 lb

Width

30.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

40 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93111096