text.skipToContent text.skipToNavigation

Calder Collection Six-Light Chandelier

by Progress Lighting 

Collection Name:  Calder

Catalog ID: P400143-009

Calder collection of fixtures celebrates the elegance of movement with a graceful articulating center column. Pivoting arms provide a nearly endless array of configurations to complement the asymmetric design. This design is suitable for open floor plans, great rooms or anywhere a dramatic focal piece is needed to make a bold statement. The minimal form provides a perfect showcase for vintage or globe style light bulbs. Six-Light Chandelier with a Brushed Nickel finish.

  • Calder celebrates the intersection of mechanical forms and movement
  • Great scale, architectural details and clean lines are found throughout Calder's design
  • 6-light chandelier
  • Uses 6, 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Calder is a perfect showcase for vintage bulbs, including T10, G30 or A lamp styles
  • Brushed Nickel finish
  • Influenced by the working parts of powerful machines
  • Ideal for Mid Century, Modern or Bohemian design styles
  • Each horizontal arm intersects through a center column
  • Ideal for open floor plans to define living spaces within the home
  • Adjustable arms pivot for easy customization - offering both form and function for interior design schemes
  • Part of Progress Lighting's Design Series - designer-influenced collections that make a statement within the home
  • Measures 30 1/2 diameter x 12 5/8"H (not including bulbs)
  • Ceiling stem hung from round canopy
  • 90 degree swivel
  • Dry location listed

$358.82 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Lamp Included No
Lamp Type Medium Base
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem
Mounting for outlet box included strap
Number of Lamps 6
Number of Lamps Total 6
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Mid-Century Modern
  • Modern
  • Bohemian
UPC 785247224005
Warranty Length 1-year limited warranty

Dimensions

Height 12.375 in
Length - Installed 70 in
Overall Length with Overall Ht. W/Stem
Weight 8.05 lb
Width 30.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Catalog Page

Videos

Calder P400143-009

Installation/Instruction Manual (IOM)