PROG_P400016_009_PRODIMAGE
PROG_P400016_009_PRODIMAGE
play
Progress Lighting - Chandelier Heights
play
Debut Brushed Nickel
+4
PROG_P400016_009alt2_PRODIMAGE

Debut Collection Nine-Light Brushed Nickel Farmhouse Chandelier Light

$594.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400016-009

Collection name:

Debut

A new category of vintage modern fixtures takes center stage with this nine-light chandelier from one of our Design Series collections. Delicate details in a Brushed Nickel finish, create statement making focal pieces for a variety of interiors. Debut provides a fitting stage to feature nostalgic, vintage lamps. Glass accessory shades available in clear or frosted seeded finishes.

  • Brushed Nickel finish.
  • A uniquely vintage modern feel.
  • Delicate details with a warm finish.
  • Makes a great statement piece for a variety of interiors.
  • Glass accessory shades in clear (P860003-001) or frosted (P860002-001) seeded finishes are available.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Casual
Type
Chandelier
UPC
785247210053
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
36 in x 36 in x 34.5 in
Height
34.5 in
Length
36 in
Length - Installed
109.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
15.03 lb
Width
36 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93070909

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights
play
Debut Brushed Nickel