PROG_P400025_020_PRODIMAGE
PROG_P400025_020_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_evoke_IMG_8708_detailshot
+3
PROG_Evoke_Antique_Bronze_GeneralLit
Discontinued
Clearance

Evoke Collection Five-Light Antique Bronze Clear Glass Luxe Chandelier Light

$294.00 USD
$542.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400025-020

Collection name:

Evoke

Evoke features an elliptical frame that gracefully supports a candelabra with clear glass shade. Mixed finished highlight the unique shape and provide a hint of livable luxury to your home. This five-light chandelier with Antique Bronze finish and Champagne accents is part of our Design Series collections.

  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings.
  • The oversized oval form complements a livable Luxury style, as well as Transitional and Mid-Century interiors
  • Elliptical frame supports candelabra bulbs with clear glass shade.
  • Mixed metal finishes in antique bronze with champagne accents highlight popular dual toned home decor accents
  • Can be displayed individually or in groupings of two or more for customized design statements.
  • Measures: 24.625 in x 24.625 in x 35.375 in
  • Uses five candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Luxury
  • Transitional
Type
Chandelier
UPC
785247208036
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24.625 in x 24.625 in x 35.375 in
Height
35.375 in
Length
24.625 in
Length - Installed
110.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
17.2 lb
Width
24.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93073313

Resources and downloads

Specifications

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights