PROG_P400040_109_PRODIMAGE
PROG_P400040_109_PRODIMAGE
play
Progress Lighting - Chandelier Heights
play
Ion Brushed Bronze
+5
PROG_ion_IMG_8370_detailshot
Discontinued
Clearance

Ion Collection Twelve-Light Brushed Bronze Mid-Century Modern Chandelier Light

$151.00 USD
$341.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400040-109

Collection name:

Ion

Featuring a Brushed Bronze finish, these Space-Age inspired chandeliers boast twelve lights, each extending to support a single candelabra lamp. Additionally, Ion chandeliers are stunning for mid-Century inspired interiors. This fixture is part of our Design Series collections and pairs nicely with our Elevate Collection.

  • Brushed Bronze finish.
  • Space-Age inspired.
  • Features twelve lights that can take on multiple looks with a variety of lamps.
  • Pairs well with Elevate collection for stunning mid-Century inspired interiors.
  • 45 degree swivel for installation on sloped ceilings.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Ceiling Stem Hung with Swivel
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
12
Number of Lamps Total
12
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
Mid-Century Modern
Type
Chandelier
UPC
785247208081
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.125 in x 14.125 in x 22 in
Height
22 in
Length
14.125 in
Length - Installed
76 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
4.08 lb
Width
14.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
25 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93073307

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights
Ion Brushed Bronze