text.skipToContent text.skipToNavigation

Mod Collection Five-Light Chandelier

by Progress Lighting 

Collection Name:  Mod

Catalog ID: P4755-15

Giving a nod to the space age with mid-century modern appeal, the five-light Mod chandelier features a sleek linear frame in a Polished Chrome finish. Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes.

  • Gives a nod to the space age with mid-century modern appeal.
  • Features a sleek linear frame in a Polished Chrome finish.
  • Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes.
  • Includes one 6", four 12" stems and 6 links of chain.

$211.50 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Mid-Century Modern
  • Modern
UPC 785247201266
Warranty Length 1-year Limited Warranty

Dimensions

Height 19.875 in
Length - Installed 86 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 18.48 lb
Width 28.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No