PROG_P4756_15_PRODIMAGE
PROG_P4756_15_PRODIMAGE
play
Progress Lighting - Chandelier Heights
play
Mod P4756-15
+5
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Mod Collection Six-Light Polished Chrome Clear Glass Mid-Century Modern Chandelier Light

$433.00 USD
$542.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4756-15

Collection name:

Mod

Giving a nod to the space age with mid-century modern appeal, the six-light Mod chandelier features a sleek linear frame in a Polished Chrome finish. Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes.

  • This six-light chandelier from the Mod Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Gives a nod to the space age with mid-century modern appeal.
  • Features a sleek linear frame in a Polished Chrome finish.
  • Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes.
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 34 in x 34 in x 24.875 in
  • Uses six candelabra base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Mid-Century Modern
  • Modern
Type
Chandelier
UPC
785247201273
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
34 in x 34 in x 24.875 in
Height
24.875 in
Length
34 in
Length - Installed
91 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
23.85 lb
Width
34 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
5

Resources

Instruction Sheet Number
93067943

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights
play
Mod P4756-15