Riley Collection Nine-Light Brushed Nickel Clear Glass New Traditional Chandelier Light

OR

Brand:

Collection name:

Riley

Incorporate a sleek simplicity and natural beauty with the Riley Collection's Nine-Light Brushed Nickel Chandelier. Clear glass shades are ready to offer stunning rejuvenating illumination. The shades rest on a gorgeous dual-tone frame with a brushed nickel finish accented by a polished chrome trim that manifests feelings of tranquility and serenity.

  • Clear glass shades are ready to offer stunning, rejuvenating illumination.
  • The shades rest on a gorgeous brushed nickel frame with polished chrome accents that manifests feelings of tranquility and serenity.
  • Incorporate a sleek simplicity and natural beauty with this chandelier.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for new traditional or contemporary settings.
  • Measures 30-inch width by 25-1/8-inch height.
  • Uses nine candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/4 IP Mounting Plate
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Chandelier
UPC
785247235889
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
30 in x 30 in x 25.125 in
Height
25.125 in
Length
30 in
Length - Installed
91 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
14.82 lb
Width
30 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
9

Resources

Instruction Sheet Number
93103909

Resources and downloads

Installation Manuals

Videos

play
Progress Lighting - Chandelier Heights