text.skipToContent text.skipToNavigation

West Village Collection 13-1/2" One-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name:  West Village

Catalog ID: P350032-009

A modern form with industrial-inspired accents are featured in West Village. Double prismatic glass shades provide a beautiful illumination effect. Visual interest continues with a three-spoke design that holds each glass shade. Brushed Nickel with chrome accents provide touches of mixed metal. The one-light semi-flush convertible can be or chain hung semi-flush to ceiling. This fixture is part of our Design Series collections.

  • Brushed Nickel finish.
  • Modern form with industrial-inspired accents.
  • Double prismatic glass shades.
  • Three-spoke design glass holder.
  • Fixture can be chain hung or semi-flush to ceiling.

$152.90 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Semi-Flush Convertible
Glass Etched double prismatic
Lamp Included No
Lamp Type A Lamp
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
UPC 785247205912
Warranty Length 1-year Limited Warranty

Dimensions

Height 9.25 in
Length - Installed 75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 6.84 lb
Width 13.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads