PROG_P550003_020_PRODIMAGE
PROG_P550003_020_PRODIMAGE
Discontinued
Clearance

Devereux Collection One-Light Hanging Lantern

$82.88 USD
$332.20 USD

Brand:

Progress Lighting

Catalog ID:

P550003-020

Collection name:

Devereux

A traditional upscale outdoor hanging lantern, Devereux features an etched white pillar shade that sits inside a clear seeded glass design in an Antique Bronze finish. Provides elegant scale for a variety of exterior settings. Inner shade disguises lamp source for individuals who wish to use energy efficient sources. Post, hanging and wall lantern options are available.

  • Antique Bronze finish.
  • Traditional upscale outdoor lantern.
  • Etched white pillar shade sits inside clear seeded glass.
  • Double scrolled arm.
  • Elegant scale for a variety of exterior settings.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
New Traditional
UPC
785247208821
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.5 in x 9.5 in x 23.625 in
Height
23.625 in
Length
9.5 in
Length - Installed
95.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
13.01 lb
Width
9.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93072147

Resources and downloads