text.skipToContent text.skipToNavigation

Kiawah Collection Three-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Kiawah

Catalog ID: P550001-031

Enjoy the updated classic styling for a variety of outdoor applications in the Kiawah collection. The three-light hanging lantern features seeded glass panels and traditional detailing combine to create a soft and updated lantern design. Hinged door for easy relamping.

  • Black finish.
  • Updated classic style.
  • Seeded glass panels with traditional detailing.
  • Easy access for relamping.

$305.80 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat Paint
Glass Clear seeded
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Coastal
  • New Traditional
UPC 785247208388
Warranty Length 1-year Limited Warranty

Dimensions

Height 19.625 in
Length - Installed 94.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.24 lb
Width 9.5 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads