PROG_P500233_031_hero_PRODIMAGE
PROG_P500233_031_hero_PRODIMAGE
play
Cumberland
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+3
PROG_P500233_031_stem_PRODIMAGE
Discontinued
Clearance

Cumberland Collection Five-Light Matte Black Clear Seeded Glass Farmhouse Pendant Light

$259.00 USD
$622.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500233-031

Collection name:

Cumberland

Experience the sense of shelter, warmth, and protection offered by the mountain modern glow of this pendant. Let wandering eyes hungry for a satisfying lighting experience satiate their appetites as their gaze feasts upon the artistic yet playful tic-tac-toe pattern intricately weaved into the matte black frame. Signature seeded glass panes fosters a gazing window design that grants the light fixture a rustic, modern cabin vibe.

  • Signature seeded glass panes fosters a gazing window design that grants the light fixture a rustic, modern cabin vibe.
  • Let wandering eyes hungry for a satisfying lighting experience satiate their appetites as their gaze feasts upon the artistic yet playful tic-tac-toe pattern intricately weaved into the matte black frame.
  • Experience the sense of shelter, warmth, and protection offered by the mountain modern glow of this pendant.
  • Ideal for any foyer, dining room, or kitchen.
  • Measures 16-1/8-inch width by 17-1/8-inch height.
  • Uses five medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Pendant
UPC
785247241538
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16.125 in x 16.125 in x 17.125 in
Height
17.125 in
Length
16.125 in
Length - Installed
83 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
15.4 lb
Width
16.125 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93104167

Resources and downloads