text.skipToContent text.skipToNavigation

Ellyson Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Ellyson

Catalog ID: P500118-109

Clear prismatic glass creates a sophisticated, spherical globe in Ellyson. Influenced by mid century aesthetics, the glass is highlighted by simple accents finished in Brushed Bronze. From Mid-Century Modern to Luxe and Vintage Electric to Coastal, these pendants enhance a variety of design styles - and can be displayed singularly or in groupings of two or more.

  • Clear prismatic glass creates a sophisticated, spherical globe in Ellyson
  • Prismatic glass globe is supported by simple frame finished in Brushed Bronze
  • Uses one 100 watt max. medium base bulb, (sold separately)
  • From Mid-Century Modern to Luxe and Vintage Electric to Coastal, these pendants enhance a variety of design styles - and can be displayed singularly or in groupings of two or more
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Group pendants over kitchen islands, modern farmhouse dining tables or in foyers and entryways.

$292.38 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear Ribbed
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
  • New Traditional
  • Traditional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
UPC 785247220434
Warranty Length 1-year Limited Warranty

Dimensions

Height 24 in
Length - Installed 90 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 3.52 lb
Width 18.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads