PROG_P500026_143_PRODIMAGE
PROG_P500026_143_PRODIMAGE
PROG_mobi_IMG_8435_detailshot
PROG_mobi_IMG_8451_detailshot
Discontinued
Clearance

Mobi Collection One-Light Pendant

$63.70 USD
$298.10 USD

Brand:

Progress Lighting

Catalog ID:

P500026-143

Collection name:

Mobi

Mobi strikes a dramatic note for modern spaces with this large pendant. Suspended by steel cables, the etched white glass shade is encased in an open frame finished in Graphite.

  • Graphite finish.
  • Dramatic, modern styling.
  • Suspended by steel cables.
  • Etched white glass shade in an open frame.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Pendant
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Farmhouse
  • Urban Industrial
  • Mid-Century Modern
Type
Pendant
UPC
785247208005
Warranty Length
1 year warranty

Dimensions

Dimensions
18.75 in x 18.75 in x 43.375 in
Height
43.375 in
Length
18.75 in
Length - Installed
115 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
19.5 lb
Width
18.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93073101

Resources and downloads