PROG_P500120_015_PRODIMAGE
PROG_P500120_015_PRODIMAGE
play
Rebar P500120-015
PROG_re_bar_straight on_P500120_015_detailshot
+6
PROG_rebar_detail2_detailshot
Discontinued
Clearance

Re-Bar Collection Four-Light Pendant

$79.30 USD
$332.20 USD

Brand:

Progress Lighting

Catalog ID:

P500120-015

Collection name:

Re-Bar

The Re-Bar four-light pendant is inspired by industrial and vintage electric elements, created from a common masonry structure - a steel reinforcing bar. The coarse material is paired with bright Chrome to provide an intriguing visual contrast. In addition to Urban Industrial and Vintage Electric styles, Re-Bar is ideal for updating Modern Farmhouse interiors.

  • Re-Bar pendants are inspired by industrial and vintage electric elements
  • Created from a common masonry structure - a steel reinforcing bar
  • One light mini pendant with Polished Chrome finish
  • Uses four 60 watt max. medium base bulb.
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • The coarse material provides an intriguing visual contrast
  • In addition to Urban Industrial and Vintage Electric styles, Re-Bar is ideal for updating Modern Farmhouse interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Group pendants over kitchen islands, modern farmhouse dining tables or in foyers and entryways.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Type
Pendant
UPC
785247220458
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
21.875 in x 21.875 in x 23 in
Height
23 in
Length
21.875 in
Length - Installed
89 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
12.08 lb
Width
21.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93088993

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Rebar P500120-015