text.skipToContent text.skipToNavigation

Staunton Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Staunton

Catalog ID: P5334-09

Inspired by the stacked modern elements of items found in Parisian boutiques, Staunton's chess piece globe silhouette offers a signature focal point. A hint of Brushed Nickel peeks through the clear glass. The multiple shapes and glass options offers the ability to mix and match for customized look.

  • Inspired by the stacked modern elements of items found in Parisian boutiques.
  • Chess piece silhouette offers a signature focal point.
  • Can be grouped as a single style or mixed and matched to offer a more eclectic look.
  • Features a vintage, woven cloth cord.

$139.70 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Cord
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Kitchen
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • New Traditional
  • Farmhouse
  • Transitional
  • Coastal
  • Urban Industrial
UPC 785247201723
Warranty Length 1-year Limited Warranty

Dimensions

Height 12.75 in
Length - Installed 126.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 4.95 lb
Width 8.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads