PROG_P5332_09_PRODIMAGE
PROG_P5332_09_PRODIMAGE
PROG_Staunton_Brushed_Nickel_GeneralLit
PROG_staunton_DSC4027_detailshot
+2
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Staunton Collection One-Light Brushed Nickel Clear Glass Global Pendant Light

$201.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5332-09

Collection name:

Staunton

Inspired by the stacked modern elements of items found in Parisian boutiques, Staunton's chess piece dome silhouette offers a signature focal point. A hint of Brushed Nickel peeks through the clear glass. The multiple shapes and glass options offers the ability to mix and match for customized look.

  • The pendant light from the Staunton Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Inspired by the stacked modern elements of items found in Parisian boutiques, this fixture is ideal in global, coastal, farmhouse and transitional interiors
  • Chess piece silhouette in clear glass with a hint of brushed nickel accents offers a signature focal point.
  • Features a vintage, woven 112" cloth cord for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 12 in x 12 in x 11.25 in
  • Uses 1 A19 style bulbs 75 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • New Traditional
  • Farmhouse
  • Transitional
  • Coastal
  • Urban Industrial
Type
Pendant
UPC
785247201662
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 11.25 in
Height
11.25 in
Length
12 in
Length - Installed
125.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
6.38 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93068192

Resources and downloads