text.skipToContent text.skipToNavigation

Wemberly Collection Four-Light Pendant

by Progress Lighting 

Collection Name:  Wemberly

Catalog ID: P500017-143

Appreciate handcraftsmanship and organic modern forms in Wemberly. The Graphite frame is hand crafted and softened with a white linen shade with an etched glass diffuser. This four-light oval chandelier is part of our Design Series collections.

  • Graphite finish.
  • Hand crafted, organic form.
  • Modern feel.
  • White linen shade with etched glass diffuser.
  • Includes one 6", four 12" stems and 6 links of chain.

$99.00 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 2
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type Painted
Fixture Type Pendant
Glass White
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Bohemian
  • Transitional
UPC 785247207367
Warranty Length 1 year warranty

Dimensions

Dimensions 32 in x 14 in x 9.5 in
Height 9.5 in
Length 32 in
Length - Installed 75.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 23 lb
Width 14 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads