PROG_P6628_31MD_hero_PRODIMAGE
PROG_P6628_31MD_hero_PRODIMAGE
PROG_Cadence_Textured_Black_GeneralLit

Cadence Collection Black One-Light Large Wall Lantern

$455.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6628-31MD

Collection name:

Cadence

This wall lantern has a decorative and fashion-orientated design with modern classic styling. The clear water seeded glass shade gives off a soft glow of light. The beautiful black-finished lantern frame gently holds the shade in place.

  • The clear water seeded glass shade gives off a soft glow of light.
  • The beautiful black-finished lantern frame gently holds the shade in place.
  • This wall lantern has a decorative and fashion-orientated design with modern classic styling.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional or new traditional settings.
  • Measures 10-inch width by 31-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Water Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Large
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247239160
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 11.385 in x 31 in
Height
31 in
Height to Center
14.13 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.5 lb
Width
11.385 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93104736

Resources and downloads