text.skipToContent text.skipToNavigation

Hermosa Collection Extra Large Wall Lantern

By Progress Lighting 

Collection Name:  Hermosa

Catalog ID: P560076-031

By Progress Lighting
$96.00 USD $253.70
Collection Name:  Hermosa
Catalog ID:  P560076-031
Outdoor Mediterranean-style lanterns in the Hermosa family complement Transitional, Rustic Farmhouse and Modern Farmhouse exteriors. This one-light large-scale XL outdoor wall lantern features beautiful detail and a die cast aluminum frames. Wrought iron styling perfectly frames beautiful clear, water glass shades.
  • Features Mediterranean-style design
  • Complement Transitional, Rustic Farmhouse and Modern Farmhouse exteriors
  • Textured Black finish
  • Wrought iron styling perfectly frames beautiful clear, water glass shades
  • Wall lantern uses one 100 watt. max medium base lamp (sold separately)
  • These large-scale pieces feature beautiful detail and a die cast aluminum frames
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Suitable for a variety of exteriors
  • Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.