HUBBELL
PROG_P560107_129-30_PRODIMAGE
PROG_P560107_129-30_PRODIMAGE
PROG_P560107_129-30alt_PRODIMAGE
PROG_northampton1_detailshot
+6
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
Discontinued
Clearance

Northampton LED Collection One-Light Med LED Wall Lantern

$63.38 USD
$239.36 USD

Brand:

Progress Lighting

Catalog ID:

P560107-129-30

Collection name:

Northampton LED

Northampton LED lanterns take a designer influenced approach for these updated one-light medium outdoor wall lantern. The distinctive styles provide a traditional accent to your home with striking textured glass in a classic pattern. An Architectural Bronze housing showcases clear seeded glass with a quatrefoil inspired metal pattern paired with a brass tone internal reflector.

  • Northampton LED offers a designer-influenced outdoor wall lantern featuring visual interest
  • Features seeded glass panels and an intriguing decorative pattern
  • 1-light medium 9-watt LED wall lantern
  • Aluminum frame
  • Architectural Bronze finish
  • Measures 6 3/4" W x 22" H
  • 303 lumens, 32.2 lumens per watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Part of Progress Lighting's Design Series - designer-influenced collections that make a statement within the home
  • Ideal for Traditional architectural exteriors
  • Outdoor lanterns add illumination to exterior spaces - such as patios or porches - to enhance safety and security, while enhancing curb appeal
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • ENERGY STAR certified
  • Wet location listed

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P560107-129-30

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

LM-79 Lumens

303 lm

LM-79 Lumens per Watt

32.2 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Module

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Style

Transitional

UPC

785247224357

Warranty Length

5-year Limited Warranty

Dimensions

Depth

5 in

Dimensions

6.75 in x 5 in x 22 in

Height

22 in

Height to Center

11 in

Length

6.75 in

Weight

3.55 lb

Width

5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

32.2 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93092838