PROG_P560041_031_PRODIMAGE
PROG_P560041_031_PRODIMAGE
PROG_patewood3_detailshot
PROG_Patewood_Matte_Black_GeneralLit
PROG_patewood2_detailshot

Patewood Collection One-Light Large Wall Lantern

$178.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560041-031

Collection name:

Patewood

One-light large wall lantern in the Patewood Collection have a modern shadowbox housing in a sleek Black finish constructed from durable stainless steel for years of reliability. The pillar candle style diffusers provide a crisp illumination for a pleasing complement to your home’s exterior.

  • Patewood lanterns have a modern shadow-box housing
  • The pillar candle style diffusers provide a crisp illumination.
  • Housing features a sleek black finish constructed from durable stainless steel for years of reliable service
  • Provides a pleasing complement to your home's exterior.
  • Black finish.
  • Part of the Design Series Collections offering high style and design.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Stainless Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Modern
  • Transitional
UPC
785247214273
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.75 in
Dimensions
7 in x 7.75 in x 17.375 in
Height
17.375 in
Height to Center
11.875 in
Length
7 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
7.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93076700

Resources and downloads