text.skipToContent text.skipToNavigation

Fluorescent Battery Pack

By Dual-Lite 

Catalog ID: UFO-LP2

By Dual-Lite
Catalog ID:  UFO-LP2
Low Profile Emergency Battery Pack - Fluorescent, Lamp Type: Fluorescent;Compact Fluorescent, Lamp Wattage: 3.0 W, Lumen Range: 600-1325 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballasts, Temperature Range: 0˚ to 50˚C, Damp Location, Gray, 120/277 VAC.
  • Compatible with electronic (including those containing end-of-life shutdown circuits), standard magnetic, energy saving, and dimming AC ballasts
  • Compatible with most standard and HO T5 miniture bipin, T8 bipin and rapid-start (4-pin) long compact lamps
  • Easy ballast and channel installation
  • Operates one lamp
  • Can be used with switched or unswitched lighting fixtures
  • Compact battery case
  • Reliable, high-frequency inverter
  • Premium sealed nickel-cadmium battery
  • 120/277 VAC operation
  • Test switch and LED charge indicator light supplied standard
  • Low power consumption
  • High Output Model available

For use in indoor and damp locations to convert new or existing fluorescent fixtures into emergency lighting.