text.skipToContent text.skipToNavigation

PLD9-2H

by Dual-Lite 

Catalog ID: PLD9-2H

Emergency LED Battery Pack, Material - Housing: Polycarbonate Thermoplastic, LED, Operation: Emergency, 120-277 V, Wattage: 9 W, nickel-cadmium (NiCAD), Battery Life: 120 Minutes, UL924.

  • Provides a minimum of 120 minutes of emergency lighting
  • Can be used with normally-on, normally-off or switched fixtures
  • Constant 9W design provides emergency lighting without loss of lumen output
  • Auto-sensing output voltage throughout full Vf range of 20-56V
  • 2-wire, universal input voltage: 120-277VAC, 50/60Hz operation
  • Electronic AC lockout and low voltage disconnect (LVD) circuit
  • 2-wire test switch and LED charging indicator supplied standard
  • Optional Remote Test Switch / Charge Indicator

Product Details

General

Ambient Temp. Range (32°F-131°F) 0°C - 55 °C
Battery Type nickel-cadmium (NiCAD)
Lamp Type LED
Light Source LED
Material - Housing Polycarbonate Thermoplastic
Mount location inside fixture
Operation Emergency
UPC 782520871680
Warranty Length 5 Year Full Warranty

Electrical Ratings

Voltage Rating 120-277 V
Wattage 9 W

Certifications and Compliance

Certified Listed UL924
Certified Listed Location Damp Location Listed

Logistics

Carton Quantity 10

Resources/Downloads