text.skipToContent text.skipToNavigation

PLD9M-2H

by Dual-Lite 

Catalog ID: PLD9M-2H

Emergency LED Battery Pack, Finish Type: Galvanized, Material - Housing: Galvanized Steel, LED, Operation: Emergency, 120-277 V, Wattage: 9 W, nickel-cadmium (NiCAD), Battery Life: 120 Minutes, UL924.

  • Provides a minimum of 120 minutes of emergency lighting
  • Can be used with normally-on, normally-off or switched fixtures
  • Constant 9W design provides emergency lighting without loss of lumen output
  • Auto-sensing output voltage throughout full Vf range of 20-56V
  • 2-wire, universal input voltage: 120-277VAC, 50/60Hz operation
  • Long life, maintenance-free Nickel-Cadmium battery with 7-10 year life expectancy
  • Electronic AC lockout and low voltage disconnect (LVD) circuit
  • 2-wire test switch and LED charging indicator supplied standard
  • Galvanized case (PLD10M) for use outside of fixture
  • Remote Test Switch / Charge Indicator

Product Details

General

Ambient Temp. Range (32°F - 131°F) 0°C - 55 °C
Battery Type nickel-cadmium (NiCAD)
Finish Type Galvanized
Lamp Type LED
Light Source LED
Material - Housing Galvanized Steel
Mount location Outside of fixture
Operation Emergency
UPC 782520871697
Warranty Length 5 Year Full Warranty

Electrical Ratings

Voltage Rating 120-277 V
Wattage 9 W

Certifications and Compliance

Certified Listed UL924
Certified Listed Location Damp Location Listed For Field Installation

Logistics

Carton Quantity 6

Resources/Downloads