text.skipToContent text.skipToNavigation

UFO-LP2

by Dual-Lite 

Catalog ID: UFO-LP2

Low Profile Emergency Battery Pack - Fluorescent, Lamp Type: Fluorescent, Lamp Wattage: 3.0, Lumen Range: 600-1325 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballasts, Temperature Range: 0˚ to 50˚C, Damp Location, Gray, 120/277 VAC.

  • Compatible with electronic (including those containing end-of-life shutdown circuits), standard magnetic, energy saving, and dimming AC ballasts.
  • Compatible with most standard and HO T5 miniture bipin, T8 bipin and rapid-start (4-pin) long compact lamps.
  • Easy ballast and channel installation.
  • Operates one lamp.
  • Can be used with switched or unswitched lighting fixtures.
  • Compact battery case.
  • Reliable, high-frequency inverter.
  • Premium sealed nickel-cadmium battery.
  • 120/277 VAC operation.
  • Test switch and LED charge indicator light supplied standard.
  • Low power consumption
  • High Output Model available
  • Temperature Range
  • 0°C to 50°C ( 32°F to 122°F)
  • Temperature Range: 0°C to 50°C ( 32°F to 122°F)
For use in indoor and damp locations to convert new or existing fluorescent fixtures into emergency lighting.

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium (maintenance free)
Color Gray
Compatibility Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballasts
Construction Material - Main Steel
Environmental Conditions Damp Location
Lamp Type Fluorescent
Light Source
  • Fluorescent
  • Compact Fluorescent
Lumen Range 600-1325 lm
Material - Housing Steel
Max Ambient Temperature
  • 50 °C
  • 122 °F
Min Ambient Temperature
  • 0 °C
  • 32 °F
Temperature Range 0˚ to 50˚C
Type Low Profile Emergency Battery Pack - Fluorescent
UPC 782520856175
Warranty Length 5 Year Full

Dimensions

Dimensions 21.5 in x 1.2 in x 1.2 in
Height 1.2 in
Length 21.5 in
Weight 3.3 lb
Width 1.2 in

Electrical Ratings

Lamp Wattage 3
Voltage Rating 120/277 VAC

Certifications and Compliance

Industry Standard(s)
  • UL 924 Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)

Logistics

Carton Quantity 1