text.skipToContent text.skipToNavigation

CCU2

by Dual-Lite 

Chicago LED specific to City of Chicago code requirements.

  • Knockouts for wall mounting
  • Knockouts for top and side mounting lamp heads
  • AC-on and test switch

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Sealed Lead Acid
Chicago Plenum Yes
Color White
Environmental Conditions Damp Location
Finish Type White
Lamp Type LED
Light Source LED
Material - Housing 20 guage steel
Series CCU2 emergency light
Type Emergency and Exit

Certifications and Compliance

Certified Listed
  • City of Chicago
  • NFPA 101 (Life Safety Code)
  • Certified to UL924 Damp Location Standards
  • NEC
  • OSHA
Certified Listed Location Damp Location Listed

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CCU2.IES
IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number CCU2 UPC 782520869113 Product Description CCU2 Series, Battery Runtime: 90 min, Battery Type: Sealed Lead Acid, Color: White, Lamp Type: LED. Check Inventory
Catalog Number CCU2RC UPC 782520869120 Product Description CCU2 Series, Battery Runtime: 90 min, Battery Type: Sealed Lead Acid, Color: White, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 8.7 W, Remote Capacity: 20 W. Check Inventory