text.skipToContent text.skipToNavigation

CJB

by Compass Products 

The CJB is a thermoplastic low level or above door wall-mounted emergency light, which mounts in a 4” square J-box. The CJB provides emergency light for the required 90 minutes with an optional convenient night-light operation by adding a Passive Infra-Red (PIR) sensor.

  • Models include Passive Infra-Red Sensor
  • Convenient Night-Light operation
  • Provides 90 minutes of emergency lighting
  • Models applied at low level or above door
  • Long Life Nickel Metal Hydride(NiMH) battery
  • 24 hour re-charge
  • UL 924 Listed for Indoor Use, 10°C-40°C

Product Details

General

Application Conditioned Space
Color
  • White
  • Black
Lamp Type LED
Light Source LED
Listings UL
Series CJB emergency light
Type Emergency and Exit

Certifications and Compliance

Industry Standard(s) UL

Photometry

IES Files
CJB IES Files
CJBL IES Files

Stocked Items

Catalog Number UPC Product Description
Catalog Number CJBBE UPC 856143001974 Product Description CJB Series, Battery Runtime: 90 min, Battery Type: Nickel Metal Hydride, Color: Black, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 2.5 W. Check Inventory
Catalog Number CJBBEP UPC 856143001981 Product Description CJB Series, Battery Runtime: 90 min, Battery Type: Nickel Metal Hydride, Color: Black, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 2.5 W. Check Inventory
Catalog Number CJBLBE UPC 856143001936 Product Description CJB Series, Battery Runtime: 90 min, Battery Type: Nickel Metal Hydride, Color: Black, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 2 W. Check Inventory
Catalog Number CJBLWE UPC 856143001912 Product Description CJB Series, Battery Runtime: 90 min, Battery Type: Nickel Metal Hydride, Color: White, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 2 W. Check Inventory
Catalog Number CJBLWEP UPC 856143001929 Product Description CJB Series, Battery Runtime: 90 min, Battery Type: Nickel Metal Hydride, Color: White, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 2 W. Check Inventory
Catalog Number CJBWEP UPC 856143001967 Product Description CJB Series, Battery Runtime: 90 min, Battery Type: Nickel Metal Hydride, Color: White, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 2.5 W. Check Inventory