text.skipToContent text.skipToNavigation

CSWEU2LED

by Compass Products 

Outdoor LED emergency light with fully gasketed polycarbonate shield.

  • Poly-carbonate Shield
  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • 12 LED's per lamphead
  • Available in white finish
  • UL924 Wet Location Listed
  • Full 2 year warranty
  • Test switch and AC-On indicator
  • 120/277VAC, 60Hz Input
  • Wall or Ceiling Mount

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
Color White
Environmental Conditions Wet Location
Lamp Type LED
Light Source LED
Listings UL
Series CSWEU2LED wet location emergency light
Type Emergency and Exit

Certifications and Compliance

Industry Standard(s)
  • UL
  • Wet Listed

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CSWEU2LED.IES
IES file
1.9 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number CSWEU2LED UPC 840141418681 Product Description Battery Type: Nickel Cadmium, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120-277 V, Wattage: 17 W. Check Inventory