text.skipToContent text.skipToNavigation

CU2

by Compass Products 

Collection Name:  TradeSELECT®

Catalog ID: CU2

The Compass emergency light offers quality and value with a compact and attractive LED based emergency light. The white housing and lamp-heads are made of high impact, UL flame rated thermoplastic. Lamp-heads are fully adjustable and glare-free. Snap together design for quick and easy installation. The CU2 can be applied in stair-wells, hallways, offices and other commercial applications.

  • LED life-cycle of more than 10 years
  • Snap together design for quick installation
  • Dual-voltage 120/277 AC Input
  • Nickel Cadmium battery for UL recognized 90 minute emergency lighting
  • Remote capacity or extended runtime option
  • Fully adjustable lamp-heads
  • Available in black and white finish
  • Test switch and AC-On indicator
  • Damp Location Listed

N/A

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Stair-wells
  • Hallways
  • Offices
  • Retail
  • Commercial applications
Battery Type Nickel Cadmium
Color White
Construction Material - Main Thermoplastic
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings UL
Material Thermoplastic
Mounting Type Wall mount
Number of LEDs 2
Number of Lamps 2
Operating Cycles 10 Years
Power Source Hardwired
Series CU2 emergency light
Type Emergency Light
UPC 856143001486
Warranty Length 2 year full unit warranty

Dimensions

Dimensions 3 in x 9 in x 4 in
Height 4 in
Length 3 in
Weight 1 lb
Width 9 in

Electrical Ratings

Lamp Wattage
  • 0.56
  • 0.54
Voltage Rating 120/277 V
Wattage 1 W

Certifications and Compliance

Certification Spectron
Certified Listed UL924
Certified Listed Location Damp Location Listed
Compliance CEC T20 Compliant
Industry Standard(s) UL924 Listed for Damp Location

Logistics

Carton Quantity 12

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Compass LED Photometry
IES file