text.skipToContent text.skipToNavigation

CUSO

by Compass Products 

The CUSO Series is an architectural, low-profile outdoor light, offering “normally on” AC and emergency lighting with powerful LED illumination.

  • 8 high power LEDs, AC normally on and emergency
  • Durable die-cast aluminum housing
  • Includes photo-sensor and PIR sensor
  • Long life Nickel Cadmium Battery
  • Includes Self Diagnostic/Self-Test
  • UL924 Wet Location Listed
  • DLC Listed
  • 5 Year Warranty
  • Optional Heater
  • 120-277VAC, 60Hz Input

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • Cold Temperature
Color
  • White
  • Black
  • Dark Bronze
Environmental Conditions Wet Location
Lamp Type LED
Light Source LED
Listings UL
Series CUSO emergency light
Type Emergency and Exit

Certifications and Compliance

Industry Standard(s)
  • Cold
  • UL
  • Wet Listed

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CUSO AC 3000K
IES file
CUSO AC 4000K
IES file
CUSO EM 3000K
IES file
CUSO EM 4000K
IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number CUSO BK UPC 840141418544 Product Description Outdoor AC/EM 3000 K, 1,600 lm, 17 W, 120/277 V, Black, Battery Runtime: 90 min. Check Inventory
Catalog Number CUSO BK-H UPC 840141418551 Product Description Outdoor AC/EM 3000 K, 1,600 lm, 39.5 W, 120-277 V, Black, Battery Runtime: 90 min. Check Inventory
Catalog Number CUSO DB UPC 840141418520 Product Description Outdoor AC/EM 3000 K, 1,600 lm, 17 W, 120-277 V, Dark Bronze, Battery Runtime: 90 min. Check Inventory
Catalog Number CUSO DB-H UPC 840141418537 Product Description Outdoor AC/EM 3000 K, 1,600 lm, 32 W, 120-277 VAC, Dark Bronze, Battery Runtime: 90 min. Check Inventory
Catalog Number CUSO WH UPC 840141418568 Product Description Outdoor AC/EM 3000 K, 1,600 lm, 17 W, 120-277 V, White, Battery Runtime: 90 min. Check Inventory
Catalog Number CUSO WH-H UPC 840141418575 Product Description Outdoor AC/EM 3000 K, 1,600 lm, 32 W, 120-277 V, White, Battery Runtime: 90 min. Check Inventory
Catalog Number CUSO4BK-H-ND UPC 782520869373