text.skipToContent text.skipToNavigation

CUSO BK-H

by Compass Products 

Collection Name:  TradeSELECT®

Catalog ID: CUSO BK-H

The custom series is an architectural, low-profile outdoor light, offering “normally on” AC and emergency lighting with powerful LED illumination, 3000K in Black with a heater.

  • 8 high power LEDs, AC normally on and emergency
  • Durable die-cast aluminum housing
  • Includes photo-sensor and PIR sensor
  • Long life Nickel Cadmium Battery
  • Includes Self Diagnostic/Self-Test
  • UL924 Wet Location Listed
  • DLC Listed
  • 5 Year Warranty
  • Optional Heater
  • 120-277VAC, 60Hz Input

N/A

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • Cold Temperature
  • Wall mounting
  • Offices
  • Retail
  • Commercial buildings
Battery Type Nickel Cadmium
Color Black
Color Temperature 3000 K
Environmental Conditions Wet Location
Lamp Type LED
Light Output 1600 lm
Light Source LED
Listings UL
Lumens 1,600
Material Die-cast aluminum
Number of LEDs 2
Number of Lamps 2
Operating Cycles 10 Years
Power Source Hardwired
Series CUSO emergency light
Type Emergency and Exit
UPC 840141418551
Warranty Length 2 year full unit warranty

Dimensions

Dimensions 9.1 in x 2.625 in x 6.25 in
Height 6.25 in
Length 9.1 in
Weight 4.5 lb
Width 2.625 in

Electrical Ratings

Voltage Rating 120-277 V
Wattage 39.5 W

Certifications and Compliance

Certified Listed UL924 and Wet Location Listed
Industry Standard(s)
  • Cold
  • UL
  • Wet Listed

Logistics

Carton Quantity 6

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CUSO AC 3000K
IES file
CUSO AC 4000K
IES file
CUSO EM 3000K
IES file
CUSO EM 4000K
IES file