text.skipToContent text.skipToNavigation

CUW

by Compass Products 

Decorative LED AC/Emergency Light

  • Normally-on and emergency operation
  • Durable die-cast aluminum housing
  • 10 year LED life cycle
  • Fully sealed and gasketed design
  • Includes self-diagnostic/self-test
  • Full 2 year warranty
  • Optional heater and photo-cell
  • 100-300VAC input

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • Cold Temperature
Color Dark Bronze
Environmental Conditions
  • Damp Location
  • Wet Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Series CUW emergency light
Type Emergency and Exit

Certifications and Compliance

Industry Standard(s)
  • Damp Listed
  • UL924 Wet Location Listed

Resources/Downloads

Photometry

Photometry

IES Files
CUW IES AC
CUW IES DC

Stocked Items

Catalog Number UPC Product Description
Catalog Number CUWZ-HTR-PC UPC 856143001820 Product Description CUW Series, Battery Type: Nickel Cadmium, Color: Dark Bronze, Lamp Type: LED, Wattage: 6 W. Check Inventory
Catalog Number CUWZ-PC UPC 856143001806 Product Description CUW Series, Battery Type: Nickel Cadmium, Color: Dark Bronze, Lamp Type: LED, Wattage: 6 W. Check Inventory