text.skipToContent text.skipToNavigation

DYN12I-4X-06L

by Dual-Lite 

Catalog ID: DYN12I-4X-06L

Dynamo Series, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: Gray, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120-277 VAC, Wattage: 12 W, Options: Spectron® Self Diagnostics;NEMA 4X/IP66 Rated;6 Watt LED lamps.

  • Class 1, Division 2, Class 2, Division 1 Certified
  • High Lumen, High Mounting Height
  • LEDs mean no lamps to replace
  • 90 minute full lumen output
  • Wet or NEMA 4X application
  • Food Processing Option
  • Wall, Truss or Pole Mount
  • Universal Mounting Plate
  • Meets UL924 Derangement
  • Long-Life Lithium Iron Phosphate Battery
  • Cold Temperature Application with Heater
  • Matching Remote Heads
  • Remote capacity models have minimum run-time time of 120 minutes when no remotes are installed

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • NEMA 4X
  • Hazardous location
  • Food Processing
  • Cold Temperature
Battery Type Lithium Iron Phosphate
Environmental Conditions
  • Corrosive
  • Damp Location
  • Wet Location
  • Outdoor
Ingress Protection IP66
Light Output 1028 lm
Light Source LED
Listings
  • UL
  • UL 844
  • UL 924
Material - Housing Polycarbonate Housings and shield; Die-cast aluminum lamp-heads
Max Ambient Temperature 55 °C
Min Ambient Temperature -30 °C
Mounting Type Includes a universal mounting plate which facilitates mounting to a truss or I-beam, pole, column, or wall. Included is a special bracket to ensure positive pole gripping when using bands.
New Products Yes
Number of Lamps 2
Series DYN emergency light
UPC 782520867898

Dimensions

Weight 0.4 lb

Electrical Ratings

Voltage Rating 120-277 VAC
Wattage 12 W

Certifications and Compliance

Certified Listed
  • Class 1, Division 2, Class 2, Division 1 Certified
  • Certified to UL924 Wet Location Standards
  • UL Sanitation Standards with FP Option
  • IP66 rated for 4x models only
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • NEC Class 1 ,Division 2 Groups A, B, C, D
  • NEC Class 2, Division 1 Groups E, F, and G
  • NEC Class 3
Compliance CEC T20 Compliant
Nema Rating NEMA 4, 4X

Logistics

Pallet Quantity 4

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Dynamo_03 Photometry
IES file
Dynamo_06 Photometry
IES file