text.skipToContent text.skipToNavigation

EV2DI-24K

By Dual-Lite 

Catalog ID: EV2DI-24K

By Dual-Lite
Catalog ID:  EV2DI-24K
EV emergency light, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC, Environmental Conditions: Damp Location.
  • Architectural LED based emergency light for wall or ceiling commercial application.
  • Standard EV model has 20’ spacing, optional -02L model increases spacing to 33’ on a 6’ path.
  • High impact, flame rated and UV stable white thermoplastic housing.
  • Fully adjustable high output LED lamp-heads.
  • Environmentally Friendly Nickel Metal Hydride Battery.
  • Top mount conduit entry.
  • Temperature Range: 20°C to 30°C(68°F to 86°F), damp: 10°C to 40°C(50°F to 104°F).
  • UL924 Listed(optional damp location listed).
  • US Patent Pending.
  • Options.
  • Damp location listed
  • Self-Test/Self-Diagnostics
  • Black Finish
  • 220-240VAC Input
  • Accessories

Spectron self-diagnostic testing

More Options

Product Details

General

Ambient Temp. Range
  • 20 to 30 °C
  • 68 to 86 °F
  • Damp: 10 to 40 °C
  • Damp: 50 to 104 °F
Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Metal Hydride (NiMH)
Color White
Construction Material - Main Thermoplastic
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Material - Housing Non Metallic
Mounting Type Wall or ceiling mount
Number of Lamps 2
Series EV emergency light
Type Emergency Light
UPC 782520865436
Warranty Length
  • LED Lifetime Warranty
  • EV Full 3 Year Warranty
  • EV with Spectron® Full 5 Year Warranty

Dimensions

Dimensions 8.5 in x 2.25 in x 5.0000 in
Height 5.0000 in
Length 8.5 in
Weight 0.44 lb
Width 2.25 in

Electrical Ratings

Lamp Wattage
  • 1.10
  • 1.43
  • 1.45
Voltage Rating 120/277 VAC

Certifications and Compliance

Certified Listed
  • UL924 Standard
  • NFPA 101
  • NFPA 70
Compliance CEC T20 Compliant
Industry Standard(s) Listed to UL924 Standard, NFPA 101, NFPA 70 Damp Location Listed Optional RoHS

Logistics

Carton Quantity 1
Pallet Quantity 12