text.skipToContent text.skipToNavigation

EV4DIB-02WAL

By Dual-Lite 

Catalog ID: EV4DIB-02WAL

By Dual-Lite
Catalog ID:  EV4DIB-02WAL
EV4D Series, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120-277 V, Environmental Conditions: Damp Location Listed.
  • High power LED's offer 248 lumens per lamp with special wide area lens
  • Adjustable lamp-heads to optimize light pattern at various mounting heights
  • Environmentally Friendly Nickel Metal Hydride Battery
  • High impact, flame rated and UV stable white or black thermoplastic housing
  • Top mount conduit entry
  • Wall Mount Only
  • 120/277 VAC Input

More Options

Produ