text.skipToContent text.skipToNavigation

EV4DB-02WAL

By Dual-Lite 

Catalog ID: EV4DB-02WAL

By Dual-Lite
Catalog ID:  EV4DB-02WAL
EV Series, Architectural LED Emergency Light, Lamp Type: 2W LED heads;1W LED w/ remote cap, Environmental Conditions: Damp Location Listed, Options: 2W LED lamps with Wide Area Lens, Finish Type: Black, Voltage Rating: 120/277 VAC.
  • High power LED's offer 248 lumens per lamp with special wide area lens
  • Adjustable lamp-heads to optimize light pattern at various mounting heights
  • Environmentally Friendly Nickel Metal Hydride Battery
  • High impact, flame rated and UV stable white or black thermoplastic housing
  • Top mount conduit entry
  • Wall Mount Only
  • 120/277 VAC Input

More Options

Product Details

General