text.skipToContent text.skipToNavigation

KIT-EV4R-CP

By Dual-Lite 

Catalog ID: KIT-EV4R-CP

By Dual-Lite
Catalog ID:  KIT-EV4R-CP
EV4R series kit for city of Chicago plenum.
  • Architectural recessed ceiling mount, emergency light with superior emergency lighting coverage
  • Flame-rated, UV stable thermoplastic housing
  • Choice of round or rectangular trim-plate in white or black finish
  • 4 LEDs housed within an aluminum heat-sink and adjustable optic assembly
  • Individual LEDs are driven at 1 watt each for 88 lumens per LED
  • City of Chicago approved models available with the addition of Accessory Kit
  • Offers up to 42’ spacing on a 6’ path
  • 30% greater battery life and Lifetime LED Warranty
  • Compact, Non-intrusive design

More Options

Product Details

General

Ambient Temp. Range Damp Listed (50 ̊°F to 104 °F) 50°C to 104 °C
Application
  • Conditioned Space
  • Damp location
Chicago Plenum Yes
Environmental Conditions Damp Location
Lamp Type LED
Mounting Type Recessed
Series EV4R emergency light
Type Emergency and Exit
UPC 782520869649

Dimensions

Weight 1 lb

Certifications and Compliance