text.skipToContent text.skipToNavigation

EVHC12-06L

by Dual-Lite 

Catalog ID: EVHC12-06L

EVHC Series, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 12 W.

  • Available with standard 346 lumen lamp
  • High lumen option of 546 lumens per head
  • Standard model offers 51' spacing on a 10' mounting height
  • high lumen option offers 75'
  • Fully Adjustable High-Output LED Lamps
  • High impact, flame rated and UV stable thermoplastic housing
  • Conduit entry from the top and both sides
  • Flashing trouble code for "Battery Disconnect" or "Charger Fault" on Standard Model
  • EasyID option includes battery compartment and highly visible fault code status panel with Self-Test/Self-Diagnostics
  • Optional Battery Compartment
  • Optional: Self-Test/Self-Diagnostics
  • Optional: High Lumen- 6W Lamps
  • Accessory: EVHCR2 Double Head Matching Remote
  • Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed

Product Details

General

Ambient Temp. Range Damp Listed: (50°F to 104°F) 10°C to 40 °C
Application
  • Conditioned Space
  • Damp location
Battery Type Lithium Iron Phosphate
Color White
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Lumens
  • Standard: 346 Lumen lamp heads
  • Optional: 546 Lumen lamp heads
Material - Housing Thermoplastic
Mount location wall or ceiling
New Products Yes
Number of Lamps 2
Series EVHC emergency light
Type Emergency and Exit
UPC 782520866891

Dimensions

Weight 0.28 lb

Electrical Ratings

Voltage Rating 120/277 VAC
Wattage 12 W

Certifications and Compliance

Certified Listed
  • Certified to UL924 Damp Location Standards
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
Compliance CEC T20 Compliant

Logistics

Carton Quantity 1
Pallet Quantity 6

Resources/Downloads

Catalog Page

Videos

EVHC Easy ID

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
evhc03.ies
IES file
evhc06.ies
IES file